22318LBC3 90 MM SPH RLR BRG STRAIGHT
22318LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.5433 in
- (B)Outside Diameter: 7.4803 in
- (C)Bearing Width: 2.5197 in
- (D)Minimum Shoulder Diameter: 4.10 in
- (E)Maximum Shoulder Diameter: 6.90 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 114000 lbf
- Co Basic Static Load Rating: 140000 lbf
- Maximum Speed Using Grease: 1800 rpm
- Maximum Speed Using Oil: 2400 rpm
90 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore