22316LBC3 SPHERICAL ROLLER BRG STRAIGHT
22316LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.1496 in
- (B)Outside Diameter: 6.6929 in
- (C)Bearing Width: 2.2835 in
- (D)Minimum Shoulder Diameter: 3.70 in
- (E)Maximum Shoulder Diameter: 6.20 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 93000 lbf
- Co Basic Static Load Rating: 112000 lbf
- Maximum Speed Using Grease: 2000 rpm
- Maximum Speed Using Oil: 2800 rpm
80 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore