22316LBC0 80 MM SPH RLR BRG STRAIGHT

22316LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.1496 in
  • (B)Outside Diameter: 6.6929 in
  • (C)Bearing Width: 2.2835 in
  • (D)Minimum Shoulder Diameter: 3.70 in
  • (E)Maximum Shoulder Diameter: 6.20 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 93000 lbf
  • Co Basic Static Load Rating: 112000 lbf
  • Maximum Speed Using Grease: 2000 rpm
  • Maximum Speed Using Oil: 2800 rpm
80 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore