22315LBC0 75 MM SPH RLR BRG STRAIGHT

22315LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.9528 in
  • (B)Outside Diameter: 6.2992 in
  • (C)Bearing Width: 2.1654 in
  • (D)Minimum Shoulder Diameter: 3 1/2 in
  • (E)Maximum Shoulder Diameter: 5.80 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 83000 lbf
  • Co Basic Static Load Rating: 98000 lbf
  • Maximum Speed Using Grease: 2200 rpm
  • Maximum Speed Using Oil: 3000 rpm
75 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore