22314LBC3 SPHERICAL ROLLER BRG STRAIGHT
22314LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.7559 in
- (B)Outside Diameter: 5.9055 in
- (C)Bearing Width: 2.0079 in
- (D)Minimum Shoulder Diameter: 3.30 in
- (E)Maximum Shoulder Diameter: 5.40 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 72000 lbf
- Co Basic Static Load Rating: 85000 lbf
- Maximum Speed Using Grease: 2400 rpm
- Maximum Speed Using Oil: 3200 rpm
70 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore