22313LBC0 65 MM SPH RLR BRG STRAIGHT

22313LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.5591 in
  • (B)Outside Diameter: 5.5118 in
  • (C)Bearing Width: 1.8898 in
  • (D)Minimum Shoulder Diameter: 3.10 in
  • (E)Maximum Shoulder Diameter: 5 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 65500 lbf
  • Co Basic Static Load Rating: 80000 lbf
  • Maximum Speed Using Grease: 2600 rpm
  • Maximum Speed Using Oil: 3400 rpm
65 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore