22312LBC3 SPHERICAL ROLLER BRG STRAIGHT
22312LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.3622 in
- (B)Outside Diameter: 5.1181 in
- (C)Bearing Width: 1.8110 in
- (D)Minimum Shoulder Diameter: 2.90 in
- (E)Maximum Shoulder Diameter: 4.60 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 58500 lbf
- Co Basic Static Load Rating: 68000 lbf
- Maximum Speed Using Grease: 3000 rpm
- Maximum Speed Using Oil: 3800 rpm
60 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore