22311LBC3 55 MM SPH RLR BRG STRAIGHT

22311LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.1654 in
  • (B)Outside Diameter: 4.7244 in
  • (C)Bearing Width: 1.6929 in
  • (D)Minimum Shoulder Diameter: 2.60 in
  • (E)Maximum Shoulder Diameter: 4.30 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 50000 lbf
  • Co Basic Static Load Rating: 57000 lbf
  • Maximum Speed Using Grease: 3200 rpm
  • Maximum Speed Using Oil: 4000 rpm
55 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore