22309LBC0 45 MM SPH RLR BRG STRAIGHT

22309LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.7717 in
  • (B)Outside Diameter: 3.9370 in
  • (C)Bearing Width: 1.4173 in
  • (D)Minimum Shoulder Diameter: 2.20 in
  • (E)Maximum Shoulder Diameter: 3.60 in
  • (R)Housing Fillet Radius: 0.06 in
  • C Basic Dynamic Load Rating: 35500 lbf
  • Co Basic Static Load Rating: 40000 lbf
  • Maximum Speed Using Grease: 3800 rpm
  • Maximum Speed Using Oil: 4800 rpm
45 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore