22308LBC3 40 MM SPH RLR BRG STRAIGHT

22308LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.5748 in
  • (B)Outside Diameter: 3.5433 in
  • (C)Bearing Width: 1.2992 in
  • (D)Minimum Shoulder Diameter: 1.90 in
  • (E)Maximum Shoulder Diameter: 3.20 in
  • (R)Housing Fillet Radius: 0.06 in
  • C Basic Dynamic Load Rating: 29000 lbf
  • Co Basic Static Load Rating: 32500 lbf
  • Maximum Speed Using Grease: 4500 rpm
  • Maximum Speed Using Oil: 5600 rpm
40 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore