22240LBKC0 SPHERICAL RLR BRG TAPER

22240LBKC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 7.4803 in
  • (B)Outside Diameter: 14.1732 in
  • (C)Bearing Width: 3.8583 in
  • (D)Minimum Shoulder Diameter: 8.60 in
  • (E)Maximum Shoulder Diameter: 13 1/2 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 300000 lbf
  • Co Basic Static Load Rating: 450000 lbf
  • Maximum Speed Using Grease: 1100 rpm
  • Maximum Speed Using Oil: 1300 rpm
200 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore