22238LBKC3 190 MM SPH RLR BRG TAPERED
22238LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 7.4803 in
- (B)Outside Diameter: 13.3858 in
- (C)Bearing Width: 3.6220 in
- (D)Minimum Shoulder Diameter: 8.20 in
- (E)Maximum Shoulder Diameter: 12.70 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 270000 lbf
- Co Basic Static Load Rating: 415000 lbf
- Maximum Speed Using Grease: 1200 rpm
- Maximum Speed Using Oil: 1400 rpm
190 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore