22234LBKC3 170 MM SPH RLR BRG TAPERED
22234LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 6.6929 in
- (B)Outside Diameter: 12.2047 in
- (C)Bearing Width: 3.3858 in
- (D)Minimum Shoulder Diameter: 7.40 in
- (E)Maximum Shoulder Diameter: 11 1/2 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 250000 lbf
- Co Basic Static Load Rating: 345000 lbf
- Maximum Speed Using Grease: 1300 rpm
- Maximum Speed Using Oil: 1600 rpm
170 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore