22234LCKC3 SPHERICAL RLR BRG TAPER

22234LCKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 6.6929 in
  • (B)Outside Diameter: 12.2047 in
  • (C)Bearing Width: 3.3858 in
  • (D)Minimum Shoulder Diameter: 7.40 in
  • (E)Maximum Shoulder Diameter: 11 1/2 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 250000 lbf
  • Co Basic Static Load Rating: 345000 lbf
  • Maximum Speed Using Grease: 1300 rpm
  • Maximum Speed Using Oil: 1600 rpm
170 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore