22232LBKC3 160 MM SPH RLR BRG TAPERED
22232LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 6.2992 in
- (B)Outside Diameter: 11.4173 in
- (C)Bearing Width: 3.1496 in
- (D)Minimum Shoulder Diameter: 6.90 in
- (E)Maximum Shoulder Diameter: 10.90 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 216000 lbf
- Co Basic Static Load Rating: 310000 lbf
- Maximum Speed Using Grease: 1500 rpm
- Maximum Speed Using Oil: 1700 rpm
160 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore