22226LCKC3 SPHERICAL RLR BRG TAPER

22226LCKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 5.1181 in
  • (B)Outside Diameter: 9.0551 in
  • (C)Bearing Width: 2.5197 in
  • (D)Minimum Shoulder Diameter: 5.70 in
  • (E)Maximum Shoulder Diameter: 8 1/2 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 143000 lbf
  • Co Basic Static Load Rating: 196000 lbf
  • Maximum Speed Using Grease: 1800 rpm
  • Maximum Speed Using Oil: 2100 rpm
130 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore