22222LCKC3 SPHERICAL RLR BRG TAPER

22222LCKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 4.3307 in
  • (B)Outside Diameter: 7.8740 in
  • (C)Bearing Width: 2.0866 in
  • (D)Minimum Shoulder Diameter: 4.80 in
  • (E)Maximum Shoulder Diameter: 7.40 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 102000 lbf
  • Co Basic Static Load Rating: 132000 lbf
  • Maximum Speed Using Grease: 2000 rpm
  • Maximum Speed Using Oil: 2500 rpm
110 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore