22222LBKC3 SPHERICAL RLR BRG TAPER
22222LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 4.3307 in
- (B)Outside Diameter: 7.8740 in
- (C)Bearing Width: 2.0866 in
- (D)Minimum Shoulder Diameter: 4.80 in
- (E)Maximum Shoulder Diameter: 7.40 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 102000 lbf
- Co Basic Static Load Rating: 132000 lbf
- Maximum Speed Using Grease: 2000 rpm
- Maximum Speed Using Oil: 2500 rpm
110 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore