22219LBKC3 95 MM SPH RLR BRG TAPERED
22219LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.7402 in
- (B)Outside Diameter: 6.6929 in
- (C)Bearing Width: 1.6929 in
- (D)Minimum Shoulder Diameter: 4.20 in
- (E)Maximum Shoulder Diameter: 6.20 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 71000 lbf
- Co Basic Static Load Rating: 90000 lbf
- Maximum Speed Using Grease: 2400 rpm
- Maximum Speed Using Oil: 2900 rpm
95 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore