22217LBKC4 SPHERICAL RLR BRG TAPER

22217LBKC4 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.3465 in
  • (B)Outside Diameter: 5.9055 in
  • (C)Bearing Width: 1.4173 in
  • (D)Minimum Shoulder Diameter: 3.70 in
  • (E)Maximum Shoulder Diameter: 5 1/2 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 58500 lbf
  • Co Basic Static Load Rating: 73500 lbf
  • Maximum Speed Using Grease: 3000 rpm
  • Maximum Speed Using Oil: 3250 rpm
85 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore