22216LBKC3 SPHERICAL RLR BRG TAPER
22216LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.1496 in
- (B)Outside Diameter: 5.5118 in
- (C)Bearing Width: 1.2992 in
- (D)Minimum Shoulder Diameter: 3 1/2 in
- (E)Maximum Shoulder Diameter: 5.10 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 46500 lbf
- Co Basic Static Load Rating: 58500 lbf
- Maximum Speed Using Grease: 3200 rpm
- Maximum Speed Using Oil: 3500 rpm
80 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore