22216LBKC0 SPHERICAL RLR BRG TAPER

22216LBKC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.1496 in
  • (B)Outside Diameter: 5.5118 in
  • (C)Bearing Width: 1.2992 in
  • (D)Minimum Shoulder Diameter: 3 1/2 in
  • (E)Maximum Shoulder Diameter: 5.10 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 46500 lbf
  • Co Basic Static Load Rating: 58500 lbf
  • Maximum Speed Using Grease: 3200 rpm
  • Maximum Speed Using Oil: 3500 rpm
80 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore