22212LBKC3 SPHERICAL RLR BRG TAPER
22212LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.3622 in
- (B)Outside Diameter: 4.3307 in
- (C)Bearing Width: 1.1024 in
- (D)Minimum Shoulder Diameter: 2.80 in
- (E)Maximum Shoulder Diameter: 4 in
- (R)Housing Fillet Radius: 0.06 in
- C Basic Dynamic Load Rating: 34000 lbf
- Co Basic Static Load Rating: 40500 lbf
- Maximum Speed Using Grease: 4000 rpm
- Maximum Speed Using Oil: 4500 rpm
60 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore