22244LBC3 SPHERICAL ROLLER BRG STRAIGHT

22244LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 8.6614 in
  • (B)Outside Diameter: 15.7480 in
  • (C)Bearing Width: 4.2520 in
  • (D)Minimum Shoulder Diameter: 9.40 in
  • (E)Maximum Shoulder Diameter: 15.10 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 365000 lbf
  • Co Basic Static Load Rating: 550000 lbf
  • Maximum Speed: 1200 rpm
  • Maximum Speed Using Grease: 1000 rpm
  • Maximum Speed Using Oil: 1200 rpm
220 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore