22240LBC3 200 MM SPH RLR BRG STRAIGHT
22240LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 7.8740 in
- (B)Outside Diameter: 14.1732 in
- (C)Bearing Width: 3.8583 in
- (D)Minimum Shoulder Diameter: 8.60 in
- (E)Maximum Shoulder Diameter: 13 1/2 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 300000 lbf
- Co Basic Static Load Rating: 450000 lbf
- Maximum Speed Using Grease: 1100 rpm
- Maximum Speed Using Oil: 1300 rpm
200 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore