22238LBC0 SPHERICAL ROLLER BRG STRAIGHT

22238LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 7.0866 in
  • (B)Outside Diameter: 13.3858 in
  • (C)Bearing Width: 3.6220 in
  • (D)Minimum Shoulder Diameter: 8.20 in
  • (E)Maximum Shoulder Diameter: 12.70 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 270000 lbf
  • Co Basic Static Load Rating: 415000 lbf
  • Maximum Speed Using Grease: 1200 rpm
  • Maximum Speed Using Oil: 1400 rpm
190 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore