22232LBC0 160 MM SPH RLR BRG STRAIGHT

22232LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 6.2992 in
  • (B)Outside Diameter: 11.4173 in
  • (C)Bearing Width: 3.1496 in
  • (D)Minimum Shoulder Diameter: 6.90 in
  • (E)Maximum Shoulder Diameter: 10.90 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 216000 lbf
  • Co Basic Static Load Rating: 310000 lbf
  • Maximum Speed Using Grease: 1500 rpm
  • Maximum Speed Using Oil: 1700 rpm
160 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore