22230LBC3 150 MM SPH RLR BRG STRAIGHT
22230LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 5.9055 in
- (B)Outside Diameter: 10.6299 in
- (C)Bearing Width: 2.8740 in
- (D)Minimum Shoulder Diameter: 6 1/2 in
- (E)Maximum Shoulder Diameter: 10.10 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 190000 lbf
- Co Basic Static Load Rating: 270000 lbf
- Maximum Speed Using Grease: 1600 rpm
- Maximum Speed Using Oil: 1850 rpm
150 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore