22228LBC0 SPHERICAL ROLLER BRG STRAIGHT

22228LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 5.5118 in
  • (B)Outside Diameter: 9.8425 in
  • (C)Bearing Width: 2.6772 in
  • (D)Minimum Shoulder Diameter: 6.10 in
  • (E)Maximum Shoulder Diameter: 9.30 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 166000 lbf
  • Co Basic Static Load Rating: 228000 lbf
  • Maximum Speed Using Grease: 1700 rpm
  • Maximum Speed Using Oil: 1950 rpm
140 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore