22226LBC3 130 MM SPH RLR BRG STRAIGHT
22226LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 5.1181 in
- (B)Outside Diameter: 9.0551 in
- (C)Bearing Width: 2.5197 in
- (D)Minimum Shoulder Diameter: 5.70 in
- (E)Maximum Shoulder Diameter: 8 1/2 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 143000 lbf
- Co Basic Static Load Rating: 196000 lbf
- Maximum Speed Using Grease: 1800 rpm
- Maximum Speed Using Oil: 2100 rpm
130 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore