22224LBMC3 SPHERICAL ROLLER BRG STRAIGHT

22224LBMC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 4.7244 in
  • (B)Outside Diameter: 8.4646 in
  • (C)Bearing Width: 2.2835 in
  • (D)Minimum Shoulder Diameter: 5.20 in
  • (E)Maximum Shoulder Diameter: 8 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 120000 lbf
  • Co Basic Static Load Rating: 163000 lbf
  • Maximum Speed Using Grease: 1900 rpm
  • Maximum Speed Using Oil: 2300 rpm
120 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore, Bronze Retainer