22215LBC3 75 MM SPH RLR BRG STRAIGHT

22215LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.9528 in
  • (B)Outside Diameter: 5.1181 in
  • (C)Bearing Width: 1.2205 in
  • (D)Minimum Shoulder Diameter: 3.30 in
  • (E)Maximum Shoulder Diameter: 4.80 in
  • (R)Housing Fillet Radius: 0.06 in
  • C Basic Dynamic Load Rating: 41500 lbf
  • Co Basic Static Load Rating: 53000 lbf
  • Maximum Speed Using Grease: 3400 rpm
  • Maximum Speed Using Oil: 3700 rpm
75 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore