22214LBC3 70 MM SPH RLR BRG STRAIGHT
22214LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.7559 in
- (B)Outside Diameter: 4.9213 in
- (C)Bearing Width: 1.2205 in
- (D)Minimum Shoulder Diameter: 3.10 in
- (E)Maximum Shoulder Diameter: 4.60 in
- (R)Housing Fillet Radius: 0.06 in
- C Basic Dynamic Load Rating: 40000 lbf
- Co Basic Static Load Rating: 50000 lbf
- Maximum Speed Using Grease: 3600 rpm
- Maximum Speed Using Oil: 4000 rpm
70 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore