22212LBC3 60 MM SPH RLR BRG STRAIGHT

22212LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.3622 in
  • (B)Outside Diameter: 4.3307 in
  • (C)Bearing Width: 1.1024 in
  • (D)Minimum Shoulder Diameter: 2.80 in
  • (E)Maximum Shoulder Diameter: 4 in
  • (R)Housing Fillet Radius: 0.06 in
  • C Basic Dynamic Load Rating: 34000 lbf
  • Co Basic Static Load Rating: 40500 lbf
  • Maximum Speed Using Grease: 4000 rpm
  • Maximum Speed Using Oil: 4500 rpm
60 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore