22211LBC3 55 MM SPH RLR BRG STRAIGHT
22211LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.1654 in
- (B)Outside Diameter: 3.9370 in
- (C)Bearing Width: 0.9843 in
- (D)Minimum Shoulder Diameter: 2.60 in
- (E)Maximum Shoulder Diameter: 3.60 in
- (R)Housing Fillet Radius: 0.06 in
- C Basic Dynamic Load Rating: 27000 lbf
- Co Basic Static Load Rating: 32500 lbf
- Maximum Speed Using Grease: 4500 rpm
- Maximum Speed Using Oil: 5000 rpm
55 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore