22210LBC3 50 MM SPH RLR BRG STRAIGHT

22210LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.9685 in
  • (B)Outside Diameter: 3.5433 in
  • (C)Bearing Width: 0.9055 in
  • (D)Minimum Shoulder Diameter: 2.30 in
  • (E)Maximum Shoulder Diameter: 3.20 in
  • (R)Housing Fillet Radius: 0.04 in
  • C Basic Dynamic Load Rating: 22000 lbf
  • Co Basic Static Load Rating: 25500 lbf
  • Maximum Speed Using Grease: 5000 rpm
  • Maximum Speed Using Oil: 5500 rpm
50 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore