22209LBC3 45 MM SPH RLR BRG STRAIGHT
22209LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 1.7717 in
- (B)Outside Diameter: 3.3465 in
- (C)Bearing Width: 0.9055 in
- (D)Minimum Shoulder Diameter: 2.10 in
- (E)Maximum Shoulder Diameter: 3 in
- (R)Housing Fillet Radius: 0.04 in
- C Basic Dynamic Load Rating: 20800 lbf
- Co Basic Static Load Rating: 23600 lbf
- Maximum Speed Using Grease: 5300 rpm
- Maximum Speed Using Oil: 6200 rpm
45 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore