22206LBC3 SPHERICAL RLR BRG STRAIGHT

22206LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.5905 in
  • (B)Outside Diameter: 2.4409 in
  • (C)Bearing Width: 0.7874 in
  • (D)Minimum Shoulder Diameter: 1.48 in
  • (E)Maximum Shoulder Diameter: 2.09 in
  • (R)Housing Fillet Radius: 0.04 in
  • C Basic Dynamic Load Rating: 13000 lbf
  • Co Basic Static Load Rating: 13400 lbf
  • Maximum Speed Using Grease: 10000 rpm
  • Maximum Speed Using Oil: 10000 rpm
30 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore