TSP25012 T-FRAME

TSP25012 MFG #: Link-Belt
$0.00 /
  • (B)Frame Bolt Hole Spacing: 13 3/8 in
  • (C)Frame Length: 17 1/2 in
  • (E)Mounting Pad Width: 2 1/32 in
  • (F)Mounting Bolt Size: 1/2 in
  • (F1)Mounting Plate Bolt Size: 1/2 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 3 in
  • (H)Mounting Pad Height: 1/4 in
  • (K)Distance from Frame Bolt Hole Center to Mounting Plate Face: 1 7/8 in
  • (L)Mounting Plate Length: 7 in
  • (N)Maximum Mounting Plate Bolt Hole Spacing: 5 11/16 in
  • (N)Minimum Mounting Plate Bolt Hole Spacing: 3 13/16 in
  • (T)Centerline of Frame to Bottom of Mounting Pad: 4 in
  • (V)Mounting Plate Width: 1 1/8 in
  • (Y)Adjusting Screw Thread Size: 3/4 - 10
  • Adjusting Screw Square Drive: 1/2 in
  • Frame Material: Stainless Steel
  • Frame Type: T-Frame Protected Screw for Pillow Block Mounting
  • Size Code: 206-209
  • Take-up Frame Assembly Type: T-Frame Protected Screw Take-Up for Pillow Block Mounting
  • Travel Length: 12 in
Ball Bearing, Standard Duty, Take-up Frame
QTY