52MST FLANGE HSG HALF

52MST MFG #: Link-Belt
Out of Stock
  • (B)Distance Between Bolt Holes: 3 in
  • (E)Housing Diameter: 2 51/64 in
  • (F)Carriage Bolt Size: 5/16 in
  • (F)Nominal Hole Size: 11/32 in
  • (G)Hole Diameter to Clear Mounting Bolt Square Shank: 1/2 in
  • (H)Stock Thickness: 0.08 in
  • (K)Housing Half Width: 11/32 in
  • (N)Housing Length: 3 3/4 in
  • (S)Carriage Bolt Long Shank Length: 0.12 in
  • (S)Carriage Bolt Short Shank Length: 0.02 in
  • (V)Frame Opening [Min]: 2 3/8 in
  • Radial Load Rating of Housing Assembly: 800 lbf
2-Bolt Relubricatable Two-Piece Formed Steel Flanged Housing Half