80MSC1 FLANGE HSG HALF
80MSC1 MFG #: Link-Belt
Out of Stock
- (B)Distance Between Bolt Holes: 4 11/16 in
- (C)Flange Housing Outside Diameter: 5 13/16 in
- (F)Carriage Bolt Size: 1/2 in
- (F)Nominal Hole Size: 17/32 in
- (G)Hole Diameter to Clear Mounting Bolt Square Shank: 49/64 in
- (H)Stock Thickness: 0.13 in
- (K)Housing Half Width: 13/32 in
- (S)Carriage Bolt Long Shank Length: 0.11 in
- (S)Carriage Bolt Short Shank Length: 0.01 in
- (V)Frame Opening [Min]: 3 9/16 in
- Radial Load Rating of Housing Assembly: 1700 lbf
- Size Code: 208
4-Bolt Non-Relubricatable Two-Piece Formed Steel Round Flanged Housing Half