62MSC1 FLANGE HSG HALF

62MSC1 MFG #: Link-Belt
Out of Stock
  • (B)Distance Between Bolt Holes: 3 9/16 in
  • (C)Flange Housing Outside Diameter: 4 7/16 in
  • (F)Carriage Bolt Size: 3/8 in
  • (F)Nominal Hole Size: 13/32 in
  • (G)Hole Diameter to Clear Mounting Bolt Square Shank: 19/32 in
  • (H)Stock Thickness: 0.10 in
  • (K)Housing Half Width: 11/32 in
  • (S)Carriage Bolt Long Shank Length: 0.10 in
  • (S)Carriage Bolt Short Shank Length: 0.01 in
  • (V)Frame Opening [Min]: 2 13/16 in
  • Radial Load Rating of Housing Assembly: 1100 lbf
3-Bolt Non-Relubricatable Two-Piece Formed Steel Round Flanged Housing Half