100MSC1 FLANGE HSG HALF

100MSC1 MFG #: Link-Belt
Out of Stock
  • (B)Distance Between Bolt Holes: 5 7/16 in
  • (C)Flange Housing Outside Diameter: 6 9/16 in
  • (F)Carriage Bolt Size: 1/2 in
  • (F)Nominal Hole Size: 17/32 in
  • (G)Hole Diameter to Clear Mounting Bolt Square Shank: 49/64 in
  • (H)Stock Thickness: 0.15 in
  • (K)Housing Half Width: 15/32 in
  • (S)Carriage Bolt Long Shank Length: 0.08 in
  • (S)Carriage Bolt Short Shank Length: 0 in
  • (V)Frame Opening [Min]: 4 7/16 in
  • Radial Load Rating of Housing Assembly: 1900 lbf
  • Size Code: 211
4-Bolt Non-Relubricatable Two-Piece Formed Steel Round Flanged Housing Half