Link-Belt MSC Housings

9 items

  • 100MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 5 7/16 in
    • (C)Flange Housing Outside Diameter: 6 9/16 in
    • (F)Carriage Bolt Size: 1/2 in
  • 40MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 2 1/2 in
    • (C)Flange Housing Outside Diameter: 3 3/16 in
    • (F)Carriage Bolt Size: 1/4 in
  • 47MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 2 13/16 in
    • (C)Flange Housing Outside Diameter: 3 9/16 in
    • (F)Carriage Bolt Size: 5/16 in
  • 52MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 3 in
    • (C)Flange Housing Outside Diameter: 3 3/4 in
    • (F)Carriage Bolt Size: 5/16 in
  • 62MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 3 9/16 in
    • (C)Flange Housing Outside Diameter: 4 7/16 in
    • (F)Carriage Bolt Size: 3/8 in
  • 72MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 3 15/16 in
    • (C)Flange Housing Outside Diameter: 4 13/16 in
    • (F)Carriage Bolt Size: 3/8 in
  • 80MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 4 11/16 in
    • (C)Flange Housing Outside Diameter: 5 13/16 in
    • (F)Carriage Bolt Size: 1/2 in
  • 85MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 4 3/4 in
    • (C)Flange Housing Outside Diameter: 5 7/8 in
    • (F)Carriage Bolt Size: 1/2 in
  • 90MSC1 MFG #: Link-Belt
    Out of Stock
    • (B)Distance Between Bolt Holes: 5 in
    • (C)Flange Housing Outside Diameter: 6 1/8 in
    • (F)Carriage Bolt Size: 1/2 in