52MS2 HSG HALF

52MS2 MFG #: Link-Belt
Out of Stock
  • (B)Distance Between Bolt Holes: 3 in
  • (C)Flange Housing Outside Diameter: 3 3/4 in
  • (F)Carriage Bolt Size: 5/16 in
  • (F)Nominal Hole Size: 11/32 in
  • (G)Hole Diameter to Clear Mounting Bolt Square Shank: 1/2 in
  • (H)Stock Thickness: 0.10 in
  • (K)Housing Half Width: 11/32 in
  • (S)Carriage Bolt Long Shank Length: 0.07 in
  • (S)Carriage Bolt Short Shank Length: 0 in
  • (V)Frame Opening [Min]: 2 3/8 in
  • Radial Load Rating of Housing Assembly: 1100 lbf
3-Bolt Non-Relubricatable Two-Piece Formed Steel Round Flanged Housing Half