R3209E3 45MM UNMOUNTED BALL BRG

R3209E3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 45.0000 mm
  • (B)Outside Diameter: 85.0000 mm
  • (G)Distance from Bearing Centerline to Inner Ring Face: 15.080 mm
  • (H)Length Through Bore: 30.1620 mm
  • (J)Outer Ring Width: 30.1620 mm
  • (N)Inner Ring Hub Diameter: 57.940 mm
  • (Y)Distance from Bearing Centerline to Centerline of Lube Hole: 6.300 mm
  • Assembly Type: Style 3
  • C Basic Dynamic Load Rating: 7370 lbf
  • Co Basic Static Load Rating: 4590 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 45.00 mm
  • Size Code: 209
  • Type of Seal: E3 Triple Lip Seal
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0908
  • Vibration Frequency Outer Ring Defect: 0.0592
  • Vibration Frequency Roller Spin: 0.0377
45 mm Unmounted Round Ball Bearing, Standard Duty, Triple Lip Contact Seal, Spherical OD, Non-Relubricatable