28RG5209E3 1 3/4 ROUND BORE BALL BRG

28RG5209E3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.7850 in
  • (B)Outside Diameter: 3.3465 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.594 in
  • (H)Length Through Bore: 1 3/16 in
  • (J)Outer Ring Width: 1 3/16 in
  • (N)Inner Ring Hub Diameter: 2.281 in
  • C Basic Dynamic Load Rating: 7370 lbf
  • Co Basic Static Load Rating: 4590 lbf
  • Shaft Diameter: 1 3/4 in
  • Size Code: 209
  • Type of Seal: E3 Triple Lip Seal
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0908
  • Vibration Frequency Outer Ring Defect: 0.0592
  • Vibration Frequency Roller Spin: 0.0377
1 1/2" Unmounted Round Ball Bearing, Standard Duty, Triple Lip Contact Seal, Spherical OD, Relubricatable