28RG3211E3 1 3/4 ROUND BORE BALL BRG

28RG3211E3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.7850 in
  • (B)Outside Diameter: 3.9370 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.656 in
  • (H)Length Through Bore: 1 5/16 in
  • (J)Outer Ring Width: 1 5/16 in
  • (N)Inner Ring Hub Diameter: 2.749 in
  • C Basic Dynamic Load Rating: 9800 lbf
  • Co Basic Static Load Rating: 6570 lbf
  • Shaft Diameter: 1 3/4 in
  • Size Code: 211
  • Type of Seal: E3 Triple Lip Seal
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.0987
  • Vibration Frequency Outer Ring Defect: 0.0680
  • Vibration Frequency Roller Spin: 0.0437
1-3/4" Unmounted AG Bearing, Round Bore, Standard Duty, Triple Lip E3 Seal, Wide Outer Race, Spherical OD, Relubricatable