24KB3211E3 1 1/2 HEX BORE BALL BRG

24KB3211E3 MFG #: Link-Belt
Out of Stock
  • (B)Outside Diameter: 3.9370 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.656 in
  • (H)Length Through Bore: 1 5/16 in
  • (J)Outer Ring Width: 1 5/16 in
  • (N)Inner Ring Hub Diameter: 2.749 in
  • C Basic Dynamic Load Rating: 9800 lbf
  • Co Basic Static Load Rating: 6570 lbf
  • Shaft Diameter: 1 1/2 in
  • Size Code: 211
  • Type of Seal: Triple Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.0987
  • Vibration Frequency Outer Ring Defect: 0.0680
  • Vibration Frequency Roller Spin: 0.0437
1 1/2" Unmounted Hex Ball Bearing, Standard Duty, Triple Lip Contact Seal, Cylindrical OD, Non-Relubricatable