20KB8208E 1 1/4 HEX BORE BALL BRG

20KB8208E MFG #: Link-Belt
Out of Stock
  • (B)Outside Diameter: 3.1496 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.594 in
  • (H)Length Through Bore: 1 3/16 in
  • (J)Outer Ring Width: 0.7087 in
  • (N)Inner Ring Hub Diameter: 2.083 in
  • C Basic Dynamic Load Rating: 7330 lbf
  • Co Basic Static Load Rating: 4460 lbf
  • Shaft Diameter: 1 1/2 in
  • Size Code: 208
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0912
  • Vibration Frequency Outer Ring Defect: 0.0588
  • Vibration Frequency Roller Spin: 0.0367
1 1/4" Unmounted Hex Bore Ball Bearing, Standard Duty, Single Lip Contact Seal, Cylindrical OD, Non-relubricatable